IESNA:LM-63-2002
[TEST]P1390541
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15829.9
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
58.4 77.9 82.8 87.6 92.5 102.3 112.0 121.7 131.5 146.1 165.6 194.8 248.3 306.8 311.6 306.8 311.6 345.7 477.2 783.9 1066.4 1236.8 1256.3 1197.8 
1173.5 852.1 691.4 594.0 540.5 486.9 433.4 365.2 233.7 107.1 43.8 4.9 0.0 0.0 
58.4 77.9 82.8 92.5 97.4 112.0 121.7 141.2 155.8 185.0 253.2 384.7 579.4 691.4 774.2 886.2 1066.4 1455.9 2385.9 3949.0 5760.3 6174.2 
5546.1 4655.0 4406.7 3539.9 2580.7 1830.8 1261.1 895.9 637.9 482.1 228.9 121.7 43.8 4.9 0.0 0.0 
58.4 77.9 82.8 92.5 107.1 121.7 141.2 185.0 282.4 618.4 1173.5 1864.9 2488.2 3179.6 3861.3 4596.6 5482.8 7284.4 11442.7 16428.9 
19199.5 19608.5 18858.6 18103.9 17855.5 17271.2 16175.7 13843.3 9723.9 5507.1 2653.7 1017.7 316.5 160.7 53.6 4.9 0.0 0.0 
58.4 73.0 77.9 92.5 112.0 131.5 170.4 258.1 633.0 1757.8 3092.0 4387.2 5760.3 6748.8 7839.5 8886.4 10858.4 15318.7 21059.5 
26332.9 28051.8 28553.3 28675.0 29298.3 29497.9 29687.8 27321.4 21575.6 16302.3 11330.7 7722.6 2244.7 628.1 180.2 39.0 4.9 0.0 
0.0 
58.4 68.2 77.9 92.5 112.0 136.3 185.0 360.3 1095.6 2848.5 4947.2 6617.3 7941.7 9237.0 10819.5 12572.4 15747.2 22228.1 31284.9 
35876.6 37410.5 37712.3 38934.5 40244.4 40327.1 38895.6 33860.8 27238.6 21079.0 17159.2 11252.8 3486.4 1149.1 243.5 48.7 4.9 0.0 
0.0 
58.4 63.3 73.0 87.6 112.0 136.3 199.6 389.5 1426.7 3608.1 5925.9 7445.1 8759.8 10366.6 12148.8 14344.8 18366.8 25967.7 35404.3 
39923.0 41875.6 42966.3 44982.1 45970.6 45853.7 43501.9 37420.2 29799.8 25042.6 20431.4 12426.3 4874.1 1553.3 238.6 48.7 0.0 
0.0 0.0 
58.4 58.4 68.2 82.8 107.1 131.5 180.2 360.3 1231.9 3077.4 5025.1 6651.4 7854.1 9022.7 10541.9 12358.2 15377.1 21614.6 30491.2 
35306.9 36587.5 36865.1 37863.3 38876.1 38983.2 37293.6 32317.2 26250.1 20733.3 16686.9 11067.8 3627.6 1567.9 326.2 43.8 0.0 0.0 
0.0 
58.4 58.4 68.2 82.8 102.3 126.6 160.7 262.9 730.4 1796.8 3228.3 4567.4 5794.4 6666.0 7552.2 8560.1 10162.1 14408.1 20811.2 
25860.6 27516.1 27861.9 27988.5 28455.9 28675.0 28699.4 26074.8 21001.1 15708.2 11428.1 7737.2 2488.2 954.4 238.6 34.1 0.0 0.0 
0.0 
58.4 58.4 68.2 77.9 92.5 112.0 131.5 170.4 277.5 686.6 1285.5 1991.5 2629.4 3204.0 3856.4 4552.7 5341.6 7191.9 11150.6 16613.9 
19262.8 19589.0 18693.1 17870.2 17612.1 16769.7 15498.8 12621.1 9105.5 5487.6 2809.6 1139.4 379.8 180.2 53.6 0.0 0.0 0.0 
58.4 53.6 63.3 73.0 82.8 92.5 112.0 121.7 141.2 180.2 262.9 423.6 598.9 696.3 788.8 934.9 1149.1 1490.0 2283.7 4143.7 6081.7 6456.6 
5585.0 4577.1 4387.2 3320.8 2410.3 1602.0 1076.1 818.0 662.2 525.9 282.4 131.5 39.0 0.0 0.0 0.0 
58.4 53.6 58.4 68.2 77.9 87.6 97.4 107.1 116.9 131.5 150.9 185.0 248.3 306.8 306.8 301.9 316.5 345.7 433.4 783.9 1227.1 1334.2 1202.7 1051.8 
1017.7 764.5 623.3 550.2 511.3 491.8 457.7 409.0 297.0 116.9 34.1 0.0 0.0 0.0 
58.4 53.6 58.4 63.3 73.0 82.8 87.6 97.4 97.4 107.1 116.9 131.5 141.2 170.4 180.2 175.3 155.8 150.9 155.8 160.7 165.6 185.0 214.2 238.6 238.6 277.5 
306.8 326.2 340.8 336.0 331.1 292.2 248.3 141.2 34.1 0.0 0.0 0.0 
58.4 48.7 53.6 58.4 63.3 68.2 73.0 73.0 73.0 77.9 77.9 82.8 87.6 87.6 87.6 92.5 92.5 97.4 92.5 87.6 87.6 87.6 87.6 87.6 92.5 107.1 
121.7 126.6 131.5 141.2 165.6 189.9 185.0 146.1 53.6 0.0 0.0 0.0 
58.4 48.7 48.7 53.6 53.6 53.6 58.4 58.4 58.4 58.4 58.4 63.3 58.4 58.4 58.4 58.4 58.4 58.4 63.3 63.3 68.2 68.2 68.2 73.0 73.0 82.8 
97.4 107.1 112.0 112.0 102.3 87.6 82.8 68.2 39.0 0.0 0.0 0.0 
58.4 43.8 43.8 43.8 43.8 48.7 43.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 39.0 39.0 39.0 39.0 39.0 34.1 39.0 43.8 53.6 58.4 58.4 63.3 58.4 48.7 43.8 34.1 29.2 24.3 14.6 4.9 0.0 
0.0 0.0 0.0 
58.4 43.8 39.0 39.0 39.0 39.0 39.0 34.1 34.1 34.1 29.2 29.2 24.3 24.3 19.5 19.5 14.6 19.5 24.3 29.2 24.3 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 43.8 39.0 39.0 34.1 34.1 34.1 29.2 29.2 24.3 19.5 14.6 9.7 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 39.0 34.1 34.1 29.2 29.2 29.2 24.3 24.3 14.6 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 39.0 34.1 29.2 24.3 24.3 19.5 19.5 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 39.0 29.2 24.3 19.5 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 34.1 29.2 24.3 19.5 19.5 14.6 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 34.1 29.2 24.3 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 34.1 29.2 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 34.1 24.3 19.5 14.6 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 34.1 24.3 19.5 14.6 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 34.1 24.3 19.5 14.6 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 39.0 29.2 24.3 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 43.8 34.1 29.2 24.3 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 53.6 43.8 39.0 34.1 29.2 24.3 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.4 63.3 58.4 53.6 48.7 43.8 39.0 34.1 29.2 19.5 14.6 9.7 9.7 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
58.4 68.2 63.3 58.4 53.6 48.7 48.7 43.8 34.1 29.2 19.5 19.5 14.6 14.6 9.7 9.7 9.7 4.9 4.9 4.9 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 0.0 
0.0 0.0 
58.4 73.0 68.2 63.3 58.4 58.4 53.6 48.7 43.8 34.1 29.2 24.3 19.5 19.5 14.6 14.6 14.6 9.7 9.7 9.7 9.7 9.7 9.7 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 9.7 9.7 
4.9 4.9 0.0 
58.4 77.9 73.0 68.2 68.2 63.3 63.3 63.3 53.6 48.7 39.0 34.1 34.1 29.2 24.3 24.3 19.5 19.5 19.5 19.5 19.5 14.6 14.6 14.6 9.7 9.7 9.7 9.7 9.7 9.7 9.7 14.6 14.6 14.6 
14.6 14.6 14.6 0.0 
58.4 77.9 73.0 73.0 73.0 68.2 68.2 68.2 63.3 58.4 53.6 43.8 39.0 39.0 34.1 34.1 29.2 29.2 29.2 29.2 24.3 19.5 19.5 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 
14.6 14.6 14.6 0.0 
58.4 73.0 68.2 68.2 68.2 68.2 68.2 68.2 68.2 58.4 53.6 48.7 48.7 43.8 43.8 39.0 39.0 39.0 39.0 34.1 34.1 29.2 24.3 19.5 19.5 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 
14.6 14.6 14.6 14.6 0.0 
58.4 73.0 68.2 68.2 63.3 63.3 63.3 58.4 58.4 58.4 53.6 53.6 53.6 48.7 48.7 48.7 48.7 48.7 53.6 58.4 53.6 43.8 39.0 34.1 34.1 29.2 29.2 24.3 24.3 
29.2 24.3 19.5 14.6 14.6 9.7 9.7 9.7 0.0 
58.4 68.2 68.2 63.3 63.3 63.3 63.3 63.3 58.4 58.4 58.4 58.4 58.4 58.4 58.4 63.3 63.3 63.3 63.3 63.3 63.3 68.2 77.9 87.6 92.5 92.5 
82.8 73.0 68.2 58.4 53.6 48.7 43.8 29.2 19.5 9.7 4.9 0.0 
58.4 73.0 68.2 68.2 68.2 68.2 73.0 68.2 68.2 68.2 73.0 73.0 73.0 73.0 73.0 77.9 77.9 82.8 82.8 87.6 87.6 92.5 92.5 97.4 97.4 107.1 
121.7 131.5 131.5 126.6 121.7 112.0 107.1 92.5 58.4 9.7 4.9 0.0 
58.4 73.0 77.9 77.9 77.9 82.8 82.8 87.6 87.6 87.6 92.5 97.4 97.4 97.4 102.3 107.1 112.0 116.9 112.0 107.1 102.3 107.1 107.1 112.0 116.9 136.3 
150.9 155.8 165.6 175.3 199.6 224.0 214.2 175.3 63.3 9.7 0.0 0.0 
58.4 77.9 82.8 82.8 87.6 97.4 102.3 107.1 112.0 121.7 131.5 141.2 155.8 180.2 194.8 185.0 175.3 170.4 170.4 180.2 185.0 204.5 258.1 272.7 277.5 306.8 
326.2 336.0 340.8 326.2 311.6 282.4 233.7 126.6 48.7 4.9 0.0 0.0 
58.4 77.9 82.8 87.6 92.5 102.3 112.0 121.7 131.5 146.1 165.6 194.8 248.3 306.8 311.6 306.8 311.6 345.7 477.2 783.9 1066.4 1236.8 1256.3 1197.8 
1173.5 852.1 691.4 594.0 540.5 486.9 433.4 365.2 233.7 107.1 43.8 4.9 0.0 0.0 
